??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF03 - Differential head, miniaturized standard type
Bill of material
EPF03-148-120
Code
EPF03
Type
Small Standardization
The amount of movement in one revolution
0.5 mm
Zero Adjustment
Unadjustable Zero
Ratchet force measurement
None
Electronical Reading
None
Data Output Port
None
Type
Stroke
0~13 mm
Minimum Reading
0.01 mm
Precision
±0.002 mm
Outer diameter of shaft sleeve
φ9.5 mm
Bushing
Measuring Surface
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models