??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF02 - Micrometer Head¡¤Small Size
Bill of material
EPF02-148-203
Code
EPF02
Type
Small-Scale
The amount of movement in one revolution
0.5 mm
Zero Adjustment
Unadjustable Zero
Ratchet force measurement
None
Electronical Reading
None
Data Output Port
None
Type
Stroke
0~6.5 mm
Minimum Reading
0.01 mm
Precision
±0.005 mm
Outer diameter of shaft sleeve
φ6 mm
Bushing
Measuring Surface
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models