??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Hoka
Description
EPDM gasket - HoKa EPDM gasket
Bill of material
Flange EPDM, inner diameter = 355 - 10008571(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
kg
Material
EPDM
Color
black
Diameter
mm
Diameter
mm
Drill-hole
10 mm
Diameter
mm
Number of holes
Diameter
mm
Thickness
3 mm
Info text
Information
Info text
Specification
HOKA EPDM flat gasket plastic formed part round for sealing flange connections for connecting pipes in an exhaust system by welding process. Diameter on the basis of DIN 1506, manufacturing process: from Ø 75 mm made of semi-finished products, Negative overpressure upon request according to mechanical, chemical and thermal load.
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models