??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep2101_9rg - Bel Power Solutions
Bill of material
EP2101-9RG
Part Number
EP2101-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 157W, Output 3.3/5.1VDC, 20/18A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
Power
157 W
Voltage Input
67.2-150 VDC
Output Voltage
3.3/5.1 VDC
Output Current
20/18 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Pobierz modele CAD