??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep2020_9rg - Bel Power Solutions
Bill of material
EP2020-9RG
Part Number
EP2020-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 187W, Output 5.1/12VDC, 18/8A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
Power
187 W
Voltage Input
67.2-150 VDC
Output Voltage
5.1.2012 VDC
Output Current
18.kol A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models