??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep1501_9rg - Bel Power Solutions
Bill of material
EP1501-9RG
Part Number
EP1501-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15VDC, 12.8A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
67.2-150 VDC
Output Voltage
15 VDC
Output Current
12,8 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models