??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
EP Sprocket
Bill of material
EPID40C15D15
Sprocket No.
Number of teeth
mm
Bore
15 mm
Outer dia
mm
Pitch
mm
Tooth width
mm
Boss
42 mm
Width
17 mm
Previews
3D
Dimension
2D
Download CAD models