??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Alfa Instrumentos
Description
EP - Load Cells
Bill of material
EP-5T
Part Number
Series
EP
Code
TYPE
Célula de Carga Modelo EP - (Tração) mm
Capacity
kg
Description
Material
Steel
Surface Treatment
Nickel
Sensibility
2.0000 + / - 0,1% mV / V
Work temperature
- 5 a + 60 ºC
Compensated Temperature
0 a + 50 ºC
Maximum overload % nominal capacity
150
Break overload % nominal capacity
300
Electric Resistence
E 390 + / - 10 S 350 + / - 1 Ω
Number of Divisions
5000
Protection Class
IP 67
Cable
9621 (9mm Dia. 6 vias Blindado)
Note
Cable 3D Model is just a Segment of the Actual Model
Previews
3D
Dimension
2D
Download CAD models