??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EOM41_43 - Hexagon socket head screw type, idler shaft
Bill of material
EOM41-d3-L4
Code
Types of
Hexagon socket head screw type
GB material
equivalent material
surface treatment
dg6
mm
dg6 tolerance
-0.002/-0.008 mm
L
mm
D
5.5 mm
h
1.3 mm
K
2.0 mm
F
4 mm
M
M2.5 mm
pitch
0.45 mm
C
0.5 mm
S
2.0 mm
Applicable idler
ENG series/ENU series
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models