magyar
italiano
polski
English
KerbKonus 347000060110
Kerb-Konus
Threaded inserts for metal
Ensat®
Powered by
CAD모델 선택
{kerb_konus/ds20/ensat/ensat_sbd_3470.prj},{NB=KerbKonus 347000060110},{ARTNRX=347000060},{AX=6.0},{E=8.0},{P=1.00},{PX=1.03},{B=8.0},{SB=2.8},{KL=1.4},{ZD=7.1},{T=10.0},{MAT=110},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{KHA=0.7},{KHE=1.4},{SBH=2.1},{OFLX=110,'Stahl einsatzgehärtet, verzinkt, blau passiviert',112,'Stahl einsatzgehärtet, verzinkt, transparent dickschichtpassiviert',140,'Stahl einsatzgehärtet, Zink-Nickel, silber passiviert, versiegelt gem. GS 90010-1',143,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert',144,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert, versiegelt',146,'Stahl einsatzgehärtet, Zink-Nickel, schwarz passiviert, versiegelt',800,'Messing', 500, 'Edelstahl 1.4305'}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
Kerb-Konus
Description
Ensat®-SBD - Thin walled threaded insert, self tapping cutting-bore - for application in metal
Bill of material
KerbKonus 347000060110
Articlenumber
347000060110
347000060110
Internal thread
M6
M6
External thread
8.0
8.0
mm
Pitch
1.00
1.00
mm
k. A.
1.03
1.03
mm
Length
8.0
8.0
mm
Bore hole diameter (guideline value)
7.5 - 7.5
7.5 - 7.5
mm
Minimum borehole depth for blind holes
10.0
10.0
mm
Material
Case-hardened steel, zinc plated, blue passiviated
Case-hardened steel, zinc plated, transparent thick film passivated
Case-hardened steel, zinc-nickel plated, silver passivated, sealed as per GS 90010-1
Case-hardened steel, zinc-nickel plated, transparent passivated
Case-hardened steel, zinc-nickel plated, transparent passivated, sealed
Case-hardened steel, zinc-nickel plated, black passivated, sealed
Brass
Stainless steel
Case-hardened steel, zinc plated, blue passiviated
Case-hardened steel, zinc plated, transparent thick film passivated
Case-hardened steel, zinc-nickel plated, silver passivated, sealed as per GS 90010-1
Case-hardened steel, zinc-nickel plated, transparent passivated
Case-hardened steel, zinc-nickel plated, transparent passivated, sealed
Case-hardened steel, zinc-nickel plated, black passivated, sealed
Brass
Stainless steel
Bore diameter
PDF
Installation tools
PDF
Product data sheet
PDF
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성