??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENS81_82 - Round belts are fixed with U-shaped grooves by open clamping with pulleys
Bill of material
ENS81-A20-R1-d4
code
type
Open clamp fixation, U-shaped groove
National standard material
Equivalent material
surface treatment
A
R
dh7
D
16
D1
22
D2
18
L
11
T
5
V
2.5
X
5.0
Y
3.0
a
1.75
M
M3
Applicable belt diameter
2.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models