??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENS71_72 - Round belt pulleys·Trapezoidal Slot·Open clamp fixation
Bill of material
ENS71-A20-1-d4
code
type
Open clamp fixation/Trapezoidal Slot
Material Chinese Standard
Material Correspond
Surface Treatment
A
mm
Belt radius
mm
d H7
mm
D
16 mm
D1
22 mm
D2
18 mm
h
1.0 mm
W
2.2 mm
L
11 mm
T
5 mm
T1
2.5 mm
V
2.5 mm
X
5.0 mm
Y
3.0 mm
a
1.75 mm
M
3 mm
d1
3.3 mm
Applicable belt diameter
2 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models