??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 2-Z-E
Bill of material
C0513500.5860
PDF-Download
Documentation drawing
Item.ID
Item.Name
En.2-Z/E
Company Code
E
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HSSE
Standard Number
DIN 2184-1
Connection Code, Machine Side
Thread Form Type
NPSM
Thread Diameter Metric
mm
Thread Diameter Inch
Inch
Thread Diameter Fractional
Thread Pitch
mm
Threads per Inch
Wrench Size
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Flute Helix Hand
R
Weight of Item
kg
Cutting Direction
R
Plug Style
E
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
--
Standard of Characteristics
DIN4000-80
Previews
3D
2D
Download CAD models