??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Enlargers, Reducers & Thread Convertors
Bill of material
EXM16-M20E
Cat. No.
EX/EXN/EXS
Part No.
EXM16-M20E
IP Rating
IP 66
Material
Male Thread Type
Male Thread Size
Female Thread Type
Female Thread Size
A Male Thread
16.000
B Female Thread
20.000
C A/F
25.40 mm
D A/C
28.20 mm
E Bore
10.00 mm
F Diameter
24.40 mm
G Length
37.00 mm
H
16.00 mm
J
18.00 mm
Previews
3D
Dimension
2D
Download CAD models