??
Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENL31_51 - Idler For Flat Belt¡¤Straight Column Type With Ribbed Groove¡¤L=100¡«500
Bill of material
ENL41-D40-d8-L100-X5-Y5-Z3
Type
Type
Straight Column With Rib Groove
Material
Surface Treatment
D
mm
d
Minimum unit 10
mm
Enter value for L
Minimum unit 10
mm
cm
inch
ft
L tolerance
0/-0.2
Minimum Unit 0.1
mm
Enter value for X
Minimum Unit 0.1
mm
cm
inch
ft
Minimum Unit 0.1
mm
Minimum Unit 0.1
mm
Enter value for Z
Minimum Unit 0.1
mm
cm
inch
ft
Aluminum Alloy (A5052) Steel (Q275) Stainless Steel £¨SUS304£©
mm
Bearing Size Model
Bearing Size Model
mm
B Bearing Size
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models