??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENK36_37 - Pulley for polyurethane flat belt L=110~500 Straight column type with rib groove
Bill of material
ENK36-D48-d10-L110-X7-Y7-Z4
code
type
Core material
A6061
Lining material
Polyurethane (Natural)
Liner hardness
Shaw A90
D
d h9
N h9
N tolerance
-
L (minimum unit 10)
X (minimum unit 1)
Y (minimum unit 1)
Z (minimum unit 1)
T (Polyurethane Thickness)
10
K (keyway length)
0
d1
20
D1
22
M
M3
b
0
b tolerance
-
t
0.0
t tolerance
-
web link
website link
Previews
3D
Dimension
2D
Download CAD models