??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENK31_32 - Pulley for Polyurethane Flat Belt L=110~500 Arc Type
Bill of material
ENK31-D28-d8-L110
code
type
Body material
A6061
Lining material
Polyurethane (Natural)
Liner hardness
Shaw A90
D
d h9
N h9
N tolerance
-
L (minimum unit 10)
T (Polyurethane Thickness)
5
K (keyway length)
0
d1
10
D1
12
M
M3
b
0
b tolerance
-
t
0.0
t tolerance
-
web link
website link
Previews
3D
Dimension
2D
Download CAD models