??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENK21_24 - Pulleys for Polyurethane Flat Belts Straight with Ribbed Grooves L=50~100
Bill of material
ENK22-D40-d12-L50-X7-Y5-Z4
code
Types of
Body material
A6061
Lining material
Polyurethane (Natural)
Liner hardness
D
d h7
L (minimum unit 1)
X (minimum unit 1)
Y (minimum unit 1)
Z (minimum unit 1)
T
6
M
M4
V
4.5
F
41
P.C.D
23
web link
website link
Previews
3D
Dimension
2D
Download CAD models