??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ENJEP_H, ENJBL_H, ENJBB_H, ENJBS_H, ENJPA_H, ENJPB_H, ENJPBH_H, ENJPAC_H, ENJMA_H, ENJMW_H, ENJMS_H, ENJMCA_H, ENJMDA_H, ENJMEA_H, ENJMP_H, ENJUP_H, ENJUPC_H, ENJPTE_H, ENJPTC_H, ENJPK_H, ENJPKC_H, ENJPBT_H, ENJPPS_H, ENJPMS_H, ENJABS_H - Plastic Circular Plates - Pre-drilled Type
Bill of material
ENJEP2H5-50-0-20-N3
Part Number
ENJEP2H5-50-0-20-N3
Type Selection
Pre-drilled Type
Material
Grade
Color
Number of Holes
T
mm
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
Hole Selection
Bolt Nominal Diameter Selection
mm
d
3.5 mm
d1
0.0 mm
h
0 mm
P.C.D. 1mm Increment
mm
Enter value for PCD
P.C.D. 1mm Increment
mm
cm
inch
ft
L (Insert Length)
mm
Previews
3D
Dimension
2D
Download CAD models