??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Energy-Box - 3 U, 482.6 mm (19˝) extendable
Bill of material
7480.300
Model No.
7480.300
PDF Catalog
PDF Catalog
Designation 1
Energy-Box
Designation 2
for 482.6 mm (19 ") mounting
Designation 3
extendable
19-plane distance
mm
Enter value for EA
19-plane distance
mm
cm
inch
ft
HE
3
Weight
6.000 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Previews
3D
Dimension
2D
Download CAD models