??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Colson Group
Description
Endure - Elastomer Wheel
Bill of material
5.00004.831.EN
Part Number
5.00004.831.EN
Wheel
Endura Solid Elastomer Wheels
Wheel Diameter
Inch
Tread Width
2 Inch
Bearing Type
Capacity
1000 Pounds
Temperature Range
-45F° to +230°F
Thread Guard
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
1 3/8 Pounds
プレビュー
3D
情報
2D
ダウンロード(CADデータ)