??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Sikla
Description
End Tee IR-E - End Tee IR-E
Bill of material
116600
Type
LOD Level
Suitable mounting rails
Suitable crossbars
MS 41/41 ; MS 41/52 ; MS 41/62
H
mm
B
43 mm
L
40 mm
d
11 mm
G
0.54 kg
Packaging
6 stuck
Order number
Previews
3D
2D
Сваляне на CAD модели