??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sikla
Description
End Support WBD ss - End Support WBD ss
Bill of material
193631
Type
41/41-62
LOD Level
G
0,902 kg
Quantity/ [pack]
5
Part No.
193631
Suitable for channel
14/41 bis 41/62
Width A
135 mm
Thickness S
6 mm
Width B
100 mm
Width B
25 mm
Height h
11 mm
Length C
95 mm
Sortierschlüssel
999
预览
3D
2D
下载CAD模型