You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
SEF-d-15-GGS
Neff Gewindetriebe
Screw Drives GT
Sliding Screw Drives GGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/01_gewindetriebe/gleitgewinde/endenbearbeitung/end_loslager_form_d.prj},{NB=SEF-d-15-GGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=D},{BEZ=D15},{DX=20},{D1X=20.0},{D1XX=[20:25]},{D2X=16.9},{D1=15},{D2=11},{LGES=74.0},{COGX=29.000},{COGY=0.000},{COGZ=0.000},{L1=58},{L2=23},{L3=35},{L4=3.5},{L5=16},{M1=M 15x1},{NDM=15},{P=1.0},{R1=0.500},{G2=2.500},{DG=13.400},{B1XT1=4x2.5},{B1=4},{T1=2.5},{LAGER=1560},{FF=2.000},{RF=0.400},{T1F=0.200},{GF=1.100},{T2F=0.200},{FE=2.000},{T1E=0.200},{RE=0.400},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
End Machining Form D - suitable for bearing ZKLF
Bill of material
SEF-d-15-GGS
form
D
Ø D1k6
15
15
mm
Ø D2k6
11
11
mm
L1
58
58
mm
L2
23
23
mm
L3
35
35
mm
L4
3.5
3.5
mm
L5
16
16
mm
M1
M 15x1
M 15x1
B1xT1
4x2.5
4x2.5
mm
Bearing ZKLF...R2S
1560
1560
Customs tariff number
84831095
Standard delivery time
The current delivery time for end finishes is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Use case
Anwendungsfall anzeigen
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型