??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
End blocks for manifold bases with front outlets
Bill of material
901-HN1
Mod. (pair)
901-HN1
Size
1
N° positions
mm
A
56 mm
B
14.5 mm
C
8 mm
D
32 mm
E
48 mm
F
2.5 mm
G
6 mm
H
24 mm
L
110 mm
M
9 mm
N
28 mm
P
25.5 mm
P1
1 mm
R
3/8"
heavy
96 mm
T
G1/8
U
5.5 mm
Z
3.5 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models