??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Encodercbl. Dunker LPEn1 HD 0,5m
Bill of material
HARTING 6.1887200006005E+14
Preview
Product number of the Manufacturer
6.1887200006005E+14
Short Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Manufacturer Type Description
Encodercbl. Dunker LPEn1 HD 0,5m
Alternative product number
61 88 720 0006 0050
Manufacturer Name
HARTING
Delivery Time
105
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part