??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Encodercbl. Dunker LPEn1 3,0m
Bill of material
HARTING 6.188720000503E+14
Preview
Product number of the Manufacturer
6.188720000503E+14
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Manufacturer Type Description
Encodercbl. Dunker LPEn1 3,0m
Alternative product number
61 88 720 0005 0300
Manufacturer Name
HARTING
Delivery Time
95
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част