??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ENBT, ENBBT - Antistatic PVC Plates - Standard Type
Bill of material
ENBT-100-100-3
Part No.
ENBT-100-100-3
Grade
Antistatic
Color
Light Transmission
80%
Ambient Operating Temperature (degree Celsius)
-30~60
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-1.0 mm
B 1mm Increment
mm
B Tolerance
+/-1.0 mm
T Selection
mm
T Tolerance
+/-0.5 mm
F Notching for Blind Joints of Aluminum Frame
Joint Type of F
Frame Type of F
E Notching for Blind Joints of Aluminum Frame
Joint Type of E
Frame Type of E
J Notching for Blind Joints of Aluminum Frame
Joint Type of J
Frame Type of J
K Notching for Blind Joints of Aluminum Frame
Joint Type of K
Frame Type of K
Relief at 4 Corners
CN 1mm Increment
mm
CRA Corner Radius
R for CRA 5mm Increment
mm
CRB Corner Radius
R for CRB 5mm Increment
mm
CRC Corner Radius
R for CRC 5mm Increment
mm
CRD Corner Radius
R for CRD 5mm Increment
mm
CCA Corner Cut
CCA 5mm Increment
mm
CCB Corner Cut
CCB 5mm Increment
mm
CCC Corner Cut
CCC 5mm Increment
mm
CCD Corner Cut
CCD 5mm Increment
mm
Same size (5mm) chamfer at Four Corners
Previews
3D
Dimension
2D
Download CAD models