??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EN25N - Installation Contactors
Bill of material
ABB - 1SAE232111M0131 + EN25-31N-01 Installation Contactor 3NO/1NC, 24 V AC/DC
Product ID
Extended Product Type
Invoice Description
Description
Installation Contactor
Long Description
The EN25..N installation contactors are used to control single and three-phase loads up to 25 A and can be operated by AC or DC and/or manually. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption, integrated overvoltage protection and manual override. Various contact combinations and accessories are available. Manual operation is available in 3 states: "On", "Off", "Auto"
International product number
Product number of the Manufacturer
Rated operating voltage
220 - 400 V
Rated operation current
25 A
Utility category
7
Rated excitation voltage
V
Voltage type (operating voltage)
AC/DC
Voltage type (excitation voltage)
AC/DC
Number of contacts as normally open contact
Number of contacts as normally closed contact
Slider for hand switch
true
Width in number of modular spacings
2
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
true
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models