目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
M3-EN2
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/en2_asmtab.prj},{NB=M3-EN2},{SIZE=M3},{A=58},{B=80},{L=66},{G=16},{WEIGHT=0.5},{G1=2.000},{D=25.000},{D1=15.000},{D2=9.000},{D3=3.000},{H=8.000},{D4=35.000},{X=44.000},{DIN912M=M8},{DIN912L=20},{PPATH=en2_asmtpl.prj},{LX=80.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
NIASA, S.A.
Description
EN2 - Absolute encoder
Bill of material
M3-EN2
Code
M3-EN2
M3-EN2
Screw jack size
M3
M3
ØA
58
mm
ØB
80
80
mm
L
66
66
mm
g
16
16
mm
Weight (without flange to gear box)
0.5
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型