??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
EN-PAD_BPZ:310-099073
Bill of material
EN-PAD ENCLOSURE (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
Product variants B
EN-PAD
Product property
EN-PAD ENCLOSURE
Width
12.2 Inch
Depth
3.1 Inch
Height
16.4 Inch
Mass (net)
9.400 lbs.
Manufacturer order number
BPZ:310-099073
Datanorm number
BPZ:310-099073
SA810ID06
Description text
Black Enclosure
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000200
ETIM classname
Enclosure for control circuit devices
IfcExportAs
IfcJunctionBox.USERDEFINED
OmniClass number
23-35 33 15
OmniClass title
Electrical Junction Boxes
UNICLASSC
Pr_80_77_28_27
Main product group 1
Fire safety (UL)
Main product group 2
Indoor fire
Sheet number of the guideline
99
Previews
3D
2D
Download CAD models