카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
EN025M01000411
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/en_asmtab.prj},{NB=EN025M01000411},{PC=EN},{R=025},{EU=M},{ND=Anderson Instrument Co.},{SC=0},{FIT=004},{M=1},{DM=1},{PPATH=en_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
EN - Digital Pressure Gauge & Switch
Bill of material
EN025M01000411
Part No.
EN025M01000411
Product Code
EN
Range (URL)
Full vacuum to 0 psi (30 psig)
Full vacuum to 0 to 15 psi (30 psig)
Full vacuum to 0 to 30 psi (30 psig)
Full vacuum to 0 to 60 psi (100 psig)
Full vacuum to 0 to 100 psi (100 psig)
0-5 psig (5 psig)
0-15 psi (30 psig; 15 psia)
0-30 psi (30psi)
0-50 psi (100 psi)
0-60 psi (100 psi)
0-100 psi (100 psi)
0-150 psi (200 psi)
0-160 psi (200 psi)
0-200 psi (200 psi)
0-300 psi (300 psi)
0-500 psi (500 psig)
Full vacuum to 0 psi (30 psig)
Full vacuum to 0 to 15 psi (30 psig)
Full vacuum to 0 to 30 psi (30 psig)
Full vacuum to 0 to 60 psi (100 psig)
Full vacuum to 0 to 100 psi (100 psig)
0-5 psig (5 psig)
0-15 psi (30 psig; 15 psia)
0-30 psi (30psi)
0-50 psi (100 psi)
0-60 psi (100 psi)
0-100 psi (100 psi)
0-150 psi (200 psi)
0-160 psi (200 psi)
0-200 psi (200 psi)
0-300 psi (300 psi)
0-500 psi (500 psig)
Engineering Units
Hg (inches Mercury)
BAR
Hg (inches Mercury)
BAR
Name on Dial
Anderson Instrument Co.
Switching/Connector
No Switching
2 SPST Relays
No Switching
2 SPST Relays
Fitting/Process Connections
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
1-1/2" Cherry-Burrell I-line(male)
2" Cherry-Burrell I-line (male)
2" #14 Bevel Seat w/13-H nut
2" #15 Bevel Seat (threaded male)
1-1/2" NPT male
2" AB Perlick w/ 814-C hex nut
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
1-1/2" Cherry-Burrell I-line(male)
2" Cherry-Burrell I-line (male)
2" #14 Bevel Seat w/13-H nut
2" #15 Bevel Seat (threaded male)
1-1/2" NPT male
2" AB Perlick w/ 814-C hex nut
Mounting
Bottom
Back
Left
Right
Bottom
Back
Left
Right
Diaphragm Material
316L Stainless Steel (std.)
Hastelloy
316L Stainless Steel (std.)
Hastelloy
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성