??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 718.1 - Mushroom Shaped Handles, Plastic, Press-On Type, Type T with transparent cover cap
Bill of material
Mushroom Shaped Handleiff EN 718.1-45-65-B10-T
WINCO PARTNUMBER
D1
45 mm
L1
65 mm
Bore B
L2
50 mm
D3
23 mm
Weight
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models