??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 652 - Oil level indicators with MIN level and MAX temperature electrical sensors, Type NO Normally open
Bill of material
Oil level indicator EN 652-76-NO
WINCO PARTNUMBER
L1
mm
B
32 mm
Thread
M12
Cable position
H
mm
K
40 mm
L2
21 mm
L3
mm
L4
mm
L5
26 mm
~
53 mm
L7
20 mm
Weight
kg
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models