??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 567 - Star nuts
Bill of material
Star nut EN 567-40-M8-SW
WINCO PARTNUMBER
D1
40 mm
Thread
D3
mm
D4
25 mm
H
10 mm
K
8.5 mm
Weight
kg
US-Customs Tariff Number
84879090
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models