??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
EN 552.1 - Plastic Filler Breathers Inch
Bill of material
Plastic Filler Breather EN 552.1-31-3/8NPT-100
WINCO PARTNUMBER
D1
31 mm
Pipe Thread
Opening pressure
mbar
D3
10 mm
D4
30 mm
L1
10 mm
L2
30 mm
Weight
kg
US-Customs Tariff Number
90268080
ROHS
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models