目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Knurled Screw EN 529-22-M6-10
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
EN 529
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/knurled_screws_nuts/en_529/gn529.prj},{NB=Raendelschraube EN 529-22-M6-10},{PARTNUMBER=EN 529-22-M6-10},{ITEMID=529-22-M6-10},{D1=22},{D2=M6},{D2X=6},{L=10},{D3=15},{H=14},{K=10},{MAT=Kunststoff, Duroplast (PF)},{WEIGHT=0.0090},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
JW Winco
Description
EN 529 - Knurled Screws, Duroplast
Bill of material
Knurled Screw EN 529-22-M6-10
WINCO PARTNUMBER
EN 529-22-M6-10
EN 529-22-M6-10
D1
22
22
mm
Thread
M6
M6
Length
10
10
mm
D3
15
15
mm
H
14
14
mm
K
10
10
mm
Weight
0.0090
0.0090
kg
US-Customs Tariff Number
84879090
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型