??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
JW Winco
Description
EN 222 EH - Hinges, with 4 indexing positions, Type EH
Bill of material
Hinge, with 4 indexing positions EN 222-50-65-EH
WINCO PARTNUMBER
EN 222-50-65-EH
Rotation
°
L1
50 mm
L2
65 mm
L3
18,5 mm
D1
6.5 mm
D2
5 mm
H1
12 mm
H2
10 mm
H3
6 mm
M1
30 mm
M2
45 mm
T
5 mm
Weight
0.0380 kg
US-Customs Tariff Number
39259010
ROHS
YES
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели