??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
EN 160 - Hinge type C 2x grub screws
Bill of material
Hinge EN 160-28-64-C
WINCO PARTNUMBER
EN 160-28-64-C
Type
C
±0.5
28 mm
±0.5
64 mm
Angle
°
A
2 mm
B
14.5 mm
Thread
M5
D2
8 mm
L3
6 mm
L4
12 mm
M
19 mm
T
7.5 mm
Weight
0.0270 kg
US-Customs Tariff Number
39259010
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models