??
Catalog navigation
CAD model selection
Selectable products: 534
HELP_VARIABLE
Company
Fabory
Description
EN 15048 - Hexagon bolts, with hexagon nut
Bill of material
Hexagon bolt EN 15048 M20x65
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
EN 15048
Thread
Metric thread
Thread direction
Right
Style
Type
Basic material
Steel
Grade
8.8
Surface treatment
Head shape
Hexagon head
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
UNSPSC
31161620
ETIM
URL
https://www.fabory.com/en-GB/p/01415200065
Packaging Unit
PCS
Thread pitch
mm
B for L <= 125
mm
B for 125<L<=200
mm
B for L > 200
mm
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
Inner diameter of bearing surface max.
mm
max.
mm
Diameter of the bearing face min.
mm
min.
mm
max.
mm
Head height
mm
min.
mm
Transition radius under head min.
mm
Across-flats-dimension max.
mm
Level of detail
Previews
3D
2D
Download CAD models