??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 130.2 - Ledge handles
Bill of material
Ledge handle EN 130.2-120-B4,5-SG
WINCO PARTNUMBER
L1
120 mm
Thread
Bore
mm
B1
22 mm
B2
19.5 mm
B3
8 mm
H1
21 mm
H2
18 mm
L2
142 mm
L3
107 mm
T1
mm
T2
mm
Weight
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models