??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
EN 122.1 EH - Hinges with rest positions, Type EH
Bill of material
Hinge with rest positions EN 122.1-45-50-EH
WINCO PARTNUMBER
EN 122.1-45-50-EH
Swivelling range with rest positions
°
L1
45 mm
L2
50 mm
L3
21.5 mm
D1
4.5 mm
D2
8 mm
H1
14 mm
H2
8 mm
H3
7 mm
M1
25 mm
M2
32 mm
T
4.5 mm
Weight
0.0170 kg
US-Customs Tariff Number
39259010
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models