??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa
Description
EMW+IR - ELESA-Monospoke handwheel with fold-away handle
Bill of material
Monospoke handwheel with fold-away handle EMW.350+IR-A-20-C2(2)
Code
Description
Position
mm
D
350 mm
dH7
20 mm
L
82 mm
B
38 mm
d1
35 mm
d2
33 mm
d4
82 mm
d5
70 mm
l
19 mm
l1
25 mm
H.
38 mm
h1
14 mm
H
90 mm
R
148 mm
C
380 Nm
L
14 J
Weight
1240 g
Previews
3D
Dimension
2D
Download CAD models