??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WISKA
Description
EMT-F - QUIXX membrane cable entries flame-retardant, EMT-F
Bill of material
WISKA EMT-F 20 10063009
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9001
Connection thread size
mm
Total length
11.0 mm
Cable diameter
mm
Screw-in thread length
9.5 mm
Drilling diameter
mm
Width across corners
mm
material
TPE-FR
Protection class to EN 60 529
IP66
Temperature range
-40°C to 80°C
Packing unit
100 VPE
Weight
kg
Website
HTML
Previews
3D
Dimension
2D
Download CAD models