??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2018.
Alternative part(s)
Should a replacement part be used?
Selectable products: 6
HELP_VARIABLE
Company
WISKA
Description
EMSVG-ORD-I - VentGLAND, SPRINT cable glands with mounted O-ring seals, EMSVG ORD-I, brass nickel-plated, metric, long, EN 62444
Bill of material
WISKA EMSVG 32-ORD-I 10102215
WISKA Order-No.
WISKA Type
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Across corners
mm
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE
Protection class to EN 60 529
Liquid-tight: IP 68 to 0,6 bar ,IP 69k
Temperature range
-40°C to 100°C
Packing unit
1 VPE
Previews
3D
Dimension
2D
Download CAD models