??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
WISKA
Description
EMSKVZ - SPRINT cable glands with external strain relief, EMSKVZ, metric
Bill of material
WISKA EMSKVZ 25 10065353
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Temperature range
-40°C to 100°C
Packing unit
VPE
Weight
kg
Website
HTML
预览
3D
尺寸标注
2D
下载CAD模型