??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2018.
Alternative part(s)
Should a replacement part be used?
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE MFD-SFD - SPRINT ATEX cable glands with multiple and special sealing insert, EMSKE, brass nickel-plated, metric
Bill of material
WISKA EMSKE 32 MFD 04/070 10065223
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Width across corners
mm
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
Temperature range
-40°C to 75°C
Packing unit
VPE
Previews
3D
Dimension
2D
Download CAD models