??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
EMR8-EM Series - ERM8-EM Series - (0,80 mm) .0315" Edge Rate® Rugged Edge Rate™ Strips
Bill of material
ERM8-005-01-L-D-EM2-TR
Series
ERM8-EM
Part Number
ERM8-005-01-L-D-EM2-TR
Number of Positions
Lead Style
-01
Plating
Number of Rows
-D: Double
Tail Option
-EM2: 1.58mm (.062") Thick PCB
Differential Pair (Hot Swap)
Differential Pair and Extended Guide Post Shield
Latches
Extended Guide Post Shield
Squeeze Latch
Packaging Option
Previews
3D
Dimension
2D
Download CAD models