FBO - EMN vA 25 N3/4 JN BAB
FBO
Vebeo fittings
Semi rigid fittings
Taper male elbow BSPT and NPT
Powered by
CAD모델 선택
{fbo/vebeo_fittings/semi_rigid-fittings/taper_male_elbow/emn_npt.prj},{NB=fbo_emn_vA2527JNBAB},{TOD=25},{THR=N3/4},{D=25.0},{A=41},{B=36},{I=16},{H=33},{LV=47},{IB=20},{L1=15.000},{D1=34.000},{D2=21.000},{D3=27.000},{B1=18.000},{B2=27.000},{R1=2.000},{MBN=vA},{MOR=JN},{MCP=BAB},{INFO=INFO}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 23
HELP_VARIABLE
Company
FBO
Description
EMN - Taper male elbow NPT
Bill of material
FBO - EMN vA 25 N3/4 JN BAB
Tube O.D.
25
25
Thread
N3/4
N3/4
A
41
41
mm
B
36
36
mm
I
16
16
mm
H
33
33
mm
LV
47
47
mm
IB
20
20
mm
Mat. Body/Nut
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
Mat. O-Ring
Nitrile
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
Nitrile
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
Mat. Grip. Component
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
Important Info.
정보
INFO
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성