??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
EMMT-AS (m) - servo motor, Modular system
Bill of material
4808568 EMMT-AS-60-S-HS-RM
Part number
Type
EMMT-AS
Flange size motor
Overall length
Output shaft
Radial shaft seal
Winding
Electrical connection
R
Cable length
-
Measuring unit
Brake
LOD Level
B1
mm
B2
28 mm
D1
mm
D2
mm
D3
mm
Thread
D5
mm
D6
mm
H1
mm
H3
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
44.700 mm
L7
14.000 mm
T1
mm
R1
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models